Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NBG24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.8 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 2500 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | SINGAPORE |
| Advanced Features | 4-Output Clock Generator |
| Application | Clock Generator |
| Channels (#) | 1 |
| Core Voltage (V) | 1.8V, 3.3V |
| Diff. Inputs | 1 |
| Diff. Outputs | 4 |
| Family Name | FemtoClock Clock Generator |
| Feedback Divider | 1 - 255 |
| Feedback Input | No |
| Fractional Output Dividers (#) | 1 |
| Input Freq (MHz) | 25 - 312.5 |
| Input Type | Crystal, HCSL, LVDS, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 4 |
| Longevity | 2040 Apr |
| MOQ | 2500 |
| Output Banks (#) | 4 |
| Output Freq Range (MHz) | 10 - 1000 |
| Output Signaling | LVPECL, LVDS |
| Output Skew (ps) | 50 |
| Output Type | LVCMOS, HCSL, LVDS |
| Output Voltage (V) | 1.8V |
| Outputs (#) | 4 |
| Package Area (mm²) | 81 |
| Phase Jitter Max RMS (ps) | 0.1 |
| Phase Jitter Typ RMS (fs) | 79 |
| Phase Jitter Typ RMS (ps) | 0.079 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.8 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock 2, Ultra-Low Jitter Clocks (<300 fs RMS), Extreme Performance Clocks (<150 fs RMS), Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks |
| Prog. Clock | Yes |
| Prog. Interface | I2C, SPI |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | Yes |
| Thickness (mm) | 0.8 |
| VCO Max Freq (MHz) | 2500 |
| VCO Min Freq (MHz) | 2400 |
| Width (mm) | 4 |
| Xtal Freq (KHz) | 25 - 80 |
| Xtal Inputs (#) | 1 |
The RC22504A is a small, low-power timing component designed to be placed immediately adjacent to a PHY, switch, ASIC or FPGA that requires several reference clocks with jitter performance less than 100fs (max). The RC22504A can act as a frequency synthesizer to locally generate the reference clock or as a DCO for frequency margining or OTN clock applications.