Skip to main content
PCIe Gen7 4-Output Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG28
Lead Count (#):28
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Output Impedance85
Power Consumption Typ (mW)128
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 105°C
Additive Jitter4fs
Additive Phase Jitter Typ RMS (fs)30
Adjustable PhaseNo
Advanced FeaturesFlexible Power Sequencing, Loss of Signal Indicator, Power Down Tolerant, Automatic Clock Parking, SMBus Write Protection
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
ArchitectureCommon, SRIS, SRNS
Channels (#)2
Core Voltage (V)3.3
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs4
Family NameRC19
FunctionFanout Buffer
Input Freq (MHz)1 - 400
Input TypeLVDS, HCSL
Inputs (#)1
Lead CompliantYes
Length (mm)4
Longevity2040 Apr
MOQ2500
Noise Floor (dBc/Hz)-154
Output Banks (#)1
Output Enable (OE) Pins-154
Output Freq Range (MHz)1 - 400
Output Skew (ps)37
Output TypeLP-HCSL
Output Voltage (V)0.8
Outputs (#)4
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, PCI Express Clocks
Prog. InterfaceSMBus, Side-Band
PublishedNo
Reel Size (in)13
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.9
VOUT Amplitude ControlNo
VOUT Slew-rate ControlYes
Width (mm)4

Description

The RC19004 is a 4-output PCIe Gen7 buffer that is backward compatible with earlier PCIe generations. The RC19004 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.