Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 40V 35A 1.5mohm Power SON-8 5x6

Package Information

CAD Model:View CAD Model
Pkg. Type:HSON
Pkg. Code:pkg_20070
Lead Count (#):8
Pkg. Dimensions (mm):5 x 6 x 1.1
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)6900
FunctionPower MOSFETs
Gate LevelStandard
ID (A)35
Id max @ 25°C (A)35
Lead CompliantNo
Length (mm)5
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)83
Pkg. Dimensions (mm)5 x 6 x 1.1
Pkg. TypeHSON
Qg typ (nC)111
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)1.5
RDS (ON) (Typical) @ 10V / 8V (mohm)1.2
RDS (on) (Max) @8V to 10V (mohm)160
RDS (on) (ohm) typ. @8V to 10V (mohm)139
Standard Pkg. TypeSO8-FL 5x6 BSC
Tape & ReelNo
Thickness (mm)1.1
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)6

Description

The RBK04U04GNS is a Nch Single Power MOSFETs 40V 35A 1.5mohm HSON-8pin.
designed for Li-ion battery management system.