| CAD Model: | View CAD Model |
| Pkg. Type: | HVQFN |
| Pkg. Code: | pkg_20011 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 5 x 5 x 0.95 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 40 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Application | Battery Management Unit |
| Charge/Discharge FET Control | Low Side |
| Comm. Interface | I2C, UART |
| Device Functions | Battery Protection, Fuel gauging |
| Family Name | Fuel Gauge IC (FGIC) |
| Flash Memory (KB) | 64KB |
| I/O Ports | 15 |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| MOQ | 4000 |
| Parametric Category | Battery Fuel Gauges |
| Pkg. Dimensions (mm) | 5 x 5 x 0.95 |
| Pkg. Type | HVQFN |
| RAM (KB) | 4KB |
| Remarks | Li-ION battery Fuel gauge |
| Series Cells | 3 to 10 Cells |
| Supply Voltage (V) | 8 - 50 |
| Tape & Reel | Yes |
| Target applications | Industrial/Hi-power equipment |
| Thickness (mm) | 0.95 |
| Width (mm) | 5 |
RAJ240310 is Renesas Li-ion battery fuel gauge IC (FGIC) which consists of a MCU device and an AFE device in a single package. Packed with a variety of battery management features and a Renesas RL78 CPU core which has multiple low power modes, and achieves a high performance under ultra-low power operation. RAJ240310 has embedded flash memory on an MCU (same as other RL78 family) and use it to store program instructions (code) as well as data on to perform battery voltage / current / temperature measurement, remaining capacity estimation, over current / voltage / temperature protection and other battery management operations.