Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3V Full-Duplex, 0.5Mbps RS-485/422 Differential Transceiver with ±3kV EFT Immunity and ±10kV ESD Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOR
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (RAA7881732GSP#HB0)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyCHINA, TAIWAN
Country of Wafer FabricationUSA
Advanced FeaturesRuggedized
Data Rate (Mbps)0.5
Devices Allowed on Bus256
Half/Full DuplexFull
High ESD ProtectionYes-EFT Immunity
Hot PlugYes
IS Enabled/Disabled510/480 µA
Length (mm)8.7
MOQ2500
Receivers (#)1
SHDN ICC0.01 µA
Slew Rate LimitedYes
Temp. Range (°C)-40 to +125°C
Transmitters (#)1
Tx/Rx EnableYes
VL PinNo
Vcc (V)3.0 to 3.6
Width (mm)3.9

Description

The RAA788173 3V full-duplex powered RS-485/RS-422 transceiver features a high output drive and high EFT and ESD protection. The device is immune to ±3kV IEC 61000-4-4 EFT transients and can withstand up to ±10kV IEC 61000-4-2 ESD strikes without latch-up.

The RAA78817x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 250kbps, 500kbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.