Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3V Half-Duplex, 0.25Mbps RS-485/422 Differential Transceiver with ±3kV EFT Immunity and ±16.5kV ESD Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQR
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (RAA7881722GSU#HB0)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMSOP
Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyMALAYSIA
Country of Wafer FabricationUSA
Advanced FeaturesRuggedized
Data Rate (Mbps)0.25
Devices Allowed on Bus256
Half/Full DuplexHalf
High ESD ProtectionYes-EFT Immunity
Hot PlugYes
IS Enabled/Disabled510/480 µA
Length (mm)3
MOQ2500
Receivers (#)1
SHDN ICC0.01 µA
Slew Rate LimitedYes
Temp. Range (°C)-40 to +105°C
Transmitters (#)1
Tx/Rx EnableYes
VL PinNo
Vcc (V)3.0 to 3.6
Width (mm)3

Description

The RAA788172 3V half-duplex powered RS-485/RS-422 transceiver features a high output drive and high EFT and ESD protection. The device is immune to ±3kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch‑up.

The RAA78817x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 250kbps, 500kbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.