| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_3003 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.6 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +105 |
| Lead Compliant | Yes |
| Length (mm) | 7 |
| MOQ | 1 |
| Pkg. Dimensions (mm) | 7 x 7 x 1.6 |
| Pkg. Type | LQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| Width (mm) | 7 |
Smart Analog IC501 has a built-in instrument amplifier and D/A converter. It is suitable for home appliances, industrial applications and healthcare equipment.