| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | L2U |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA489250B2GNP#HA5) | Download |
| Pkg. Type | QFN |
| Lead Count (#) | 32 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Absolute Cell Voltage Measurement Accuracy | ±10mV Max (°C to 60°C) |
| Advanced Features | High Side CFET Control |
| Cell Balancing FETs | Internal |
| Cells Supported (#) | 5 - 5 |
| Charge/Discharge FET Arrangement | CFET |
| Charge/Discharge FET Control | CFET |
| Charge/Discharge FET Location | High Side |
| Comm. Interface | I2C |
| Daisy Chain | No |
| Description | 5 Cell BMIC |
| GPI+GPIOs (#) | 1 |
| IS (mA) | 0.11 |
| Implementation | Pack |
| Integrated Charge/Discharge FET Drive | Yes |
| Integrated Current Sense/Detection | Low Side |
| Integrated Regulator Output/Reference Output | 3.3V |
| Integrated Temperature Sense | Yes |
| Internal ADC (bits) | 12 |
| Length (mm) | 4 |
| MOQ | 6000 |
| Pack Voltage (Op) | 5 - 30 |
| Parametric Category | Battery Protectors, Monitors & Balancers |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Qualification Level | Standard |
| Quality Level | Standard |
| SHDN ICC | (max) 1 µA |
| Series Cells | 5 Cells |
| Sleep/Reset Mode Current (µA) | 4 |
| Stand Alone Capable | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 4 |
The RAA489250B is a 5‑cell battery front end (BFE) optimized for packs with MCU control, combining autonomous protection functions with battery health monitoring. It monitors each cell for overvoltage and undervoltage, pack temperature, and charge and discharge current. Internal self‑tests verify device health, while system checks confirm overall system status.
An I²C interface with optional cyclic redundancy check (CRC) ensures reliable communication with the MCU. A built‑in charge pump drives a high‑side complementary field-effect transistor (CFET), and low idle current consumption of 98 µA extends operational time. The RAA489250B is offered in a compact 32‑pin 4mm × 4mm QFN package for efficient board integration.