| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3ZP |
| Pkg. Code: | pkg_7550 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 6 x 6 x 2.65 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Automotive Qual. | Yes |
| Channels per device (#) | 1 |
| Function | Motorcycle Flasher Driver |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 2500 |
| Mounting Type | SMD |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 6 x 6 x 2.65 |
| Pkg. Type | MP-3ZP |
| Price (USD) | $1.19646 |
| RON (mohm) max. @ Tj = 150 °C (mohm) | 100 |
| RON (mohm) typ. @ Tj = 25 °C (mohm) | 16 |
| Remarks | TO-252-3 |
| Tape & Reel | No |
| Tch (Max) (°C) | 150 |
| Tch (Min) (°C) | -40 |
| Thickness (mm) | 2.65 |
| Type of Switch | High side |
| Width (mm) | 6 |
The RAA290002 is designed for a 2 Wheeler Flasher driver with double-frequency flashing in low-load current conditions.