Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four AHL Video Decoders
    • Software-selectable analog input control allows for combinations of single-ended and differential AHL/CVBS
    • Built-in programmable analog anti-alias filter
    • 10-bit ADCs and analog clamping circuit with up to 150MHz sampling frequency
    • Fully programmable static gain or automatic gain control
    • Programmable white peak control for the Y channel
    • 4-H adaptive comb filter Y/C separation
    • Digital sub-carrier PLL for accurate color decoding
    • Digital horizontal PLL for synchronization processing and pixel sampling
    • Automatic color control and color killer
    • Programmable output cropping
  • Video Processing
    • Programmable hue, brightness, saturation, contrast, and sharpness.
    • Image enhancement with peaking and CTI
    • Black/White stretch
  • MIPI Output
    • MIPI 1.1 compliant unidirectional output format
    • YUV 422 output format
    • Up to 1.2Gbps
    • 1-lane to 4-lane
  • Pseudo BT.656 Output
    • 8-bit parallel output with embedded sync
    • Separate HREF and VREF
    • Simultaneous output with MIPI
  • Miscellaneous
    • Related devices include the RAA279971 and RAA279972
    • Power-save and power-down mode
    • Two-wire host serial bus interface
    • Single 27MHz crystal for all operations
    • 1.8V ~ 3.3V I/O operation
    • 1.2V/3.3V power supply
    • 68 Ld SCQFN
    • AEC-Q100 qualified

Description

The RAA279974 is a 4-channel high-definition analog video decoder designed for automotive applications. It supports single-ended, differential, and pseudo-differential analog composite high-definition Automotive High-Definition Link (AHL) video inputs. Four high-quality 10-bit video ADCs convert the analog signals to digital, and a proprietary AHL adaptive comb filter separates the Luma and Chroma data to output a YUV422 digital video signal over a MIPI-CSI2 interface. In addition, the RAA279974 has integrated short-to-battery and short-to-ground detection and image enhancement capabilities, making it an ideal solution for demanding high-resolution automotive camera applications. This device works in conjunction with the RAA279971 AHL analog video encoder, which sits in the camera module.

Parameters

AttributesValue
Channels per device (#)4
Inputs (#)8
Output Format720p/60, 1080p/30 (max)
Analog OutputNo
Comb Filter2D
InterfaceMIPI-CSI2, BT.656 (single channel)
Video DACNo
Qualification LevelAutomotive

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SCQFN10.0 x 10.0 x 0.85680.5

Applications

  • Automotive camera systems
  • Surround view monitor systems
  • Automotive DVR systems
  • Mirror replacement camera systems
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA279974C3HNP#AA0ActiveAvailableOut of StockContactSCQFN68#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3
RAA279974C3HNP#HA0ActiveAvailableOut of StockContactSCQFN68#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3
RAA279974B3HNP#AA0Last Time BuyAvailableOut of StockRoHS:EN
SCQFN1ku | $6.668#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3TAIWAN, THAILANDTAIWAN
RAA279974B3HNP#HA0Last Time BuyAvailableOut of StockRoHS:EN
SCQFN1ku | $6.6568#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3TAIWAN, THAILANDTAIWAN

Support Communities

  1. RAA279974

    We would like to use this chip to decode ADHD video.  According to the datasheet The RAA279974 also supports a single traditional NTSC standard definition input. Can it also sometimes handle standard definition (SD) PAL signals?

    Jun 10, 2024
  2. RAA279974B3HNP#HA0

    Hi, We are using RAA279974B3HNP#HA0 Part in our design, Please let us know the VIH & VIL level for XTI and XTO pins.

    Nov 20, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?