Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Analog Video Decoder
    • High-quality adaptive 2D comb filter for both NTSC and PAL inputs
    • 10-bit ADC and analog clamping circuit
  • Digital Input Support
    • Supports two parallel digital input ports up to 32 bits total, with many combinations (24 + 8, 16 + 16, etc.)
    • Supports YCbCr/RGB 24-bit input up to 1080p resolution
    • Dual-channel LVDS open LDI inputs - up to 150MHz per channel or in Dual mode (75MHz per channel)
    • MIPI-CSI2 input
  • TFT Panel Support
    • Supports 3, 4, 6, or 8 bits per pixel up to 16.8 million colors with a built-in dithering engine
    • Supports single channel LVDS panels up to 1920 x 1080 resolution (150MHz)
    • Supports dual-channel LVDS up to 1920 x 1080 resolution (150MHz)
  • Pseudo BT.656 Output
    • Independent BT.656 compatible YCbCr(4:2:2) output format
    • YCbCr(4:2:2) output generated from all input paths
  • Image Processing
    • A high-quality scaler with both up/down scaling support
    • Built-in 2D de-interlacing function
    • Supports programmable cropping of input video and graphics
    • 10-bit per color processing
    • 10-bit image enhancement processing and 10-bit Gamma correction
  • Miscellaneous
    • Fast mode plus I2C interface up to 1.2Mbps with zero hold time
    • Short diagnostics
      • Short to battery
      • Short to ground
    • 1.8/3.3V I/O support
    • Single 27MHz crystal
    • 128 Ld LQFP with exposed thermal pad
    • AEC-Q100 qualified

Description

The RAA278842 and RAA278843 are highly integrated LCD video processors that incorporate many of the features required to create a cost-effective multipurpose LCD display system. These include a high-quality 2D comb NTSC/PAL/SECAM video decoder that supports single-ended or differential composite video inputs, two TTL digital input interfaces, two LVDS Open LDI input interfaces, a MIPI-CSI2 input interface, and an EEPROM/SPI interface. The outputs include a dual channel LVDS Open LDI panel interface and a separate MIPI-CSI2 output in the RAA278842 or a pseudo BT.656 output in the RAA278843.

Both devices can support input resolutions up to 1080p and can drive LCD panels up to 1920x1080. The video processing capabilities include arbitrary H/V scaling using a high-quality scaler and de-interlacer engine, panoramic scaling, image mirroring, image adjustment and enhancement using 10-bit per color processing, black and white stretch, a versatile OSD, and much more. In addition, the RAA278842 and RAA278843 have a multi-feature image integrity diagnostic capability to dynamically determine if the input video is corrupted. The feature set and versatility of this device makes it an ideal solution for automotive LCD display applications.

Parameters

AttributesValue
CVBS InputYes (single ended or differential)
S-Video InputNo
YPbPr InputNo
SCART InputNo
Analog RGB InputNo
Digital RGB/Y CbCr Input24 bit + 8 bit
ADC Input Frequency (MHz)27
Comb Filter2D
Output Resolution (Max)1080p (1920x1080)
De-Interlacer2D
Color EnhancementYes
PIPNo
OSD TypeFont / SPI bitmap
OSD Font RAM512
External OSDNo
CCFL/LED ControllerNo
Dual View OutputNo
LVDS InputYes (2CH)
LVDS OutputYes (2CH)
MCU/MPUExternal
Memory SupportNo
MIPI-CSI2 inputYes
OSD Colors16 Colors / 16-bit Pallette
Secondary OutputPseudo BT.656 (up to 720p)
TCON OutputNo
Touch-screen ControllerNo
TTL OutputNo
Qualification LevelAEC-Q100 Grade 2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LQFP14.0 x 14.0 x 1.401280.4

Applications

  • Automotive displays
  • Industrial/Military displays
  • Portable/Consumer displays
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA278843B2GFP#AA0ActiveAvailableIn StockRoHS:EN
LQFP1ku | $6.77128#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3TAIWANTAIWAN
RAA278843B3HFP#AA0ActiveAvailableOut of StockRoHS:EN
LQFP1ku | $7.7128#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3TAIWANTAIWAN
RAA278843B3HFP#HA0ActiveAvailableOut of StockRoHS:EN
LQFP1ku | $7.76128#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3TAIWANTAIWAN
RAA2788432GFP#AA0ObsoleteN/AOut of StockRoHS:EN
LQFP128#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3
RAA2788433HFP#AA0ObsoleteN/AIn StockRoHS:EN
LQFP128#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?