Skip to main content
Renesas Electronics Corporation
Photoelectric Smoke Detector AFE IC

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LKY
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 9.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA239101A2GNP#HA0)Download

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Adj. Analog Gain2 - 160
Automotive Qual.No
FunctionPhotoelectric AFE
InterfaceSPI, GPIO
Length (mm)4
MOQ6000
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 9.00
Pkg. TypeQFN
Qualification LevelStandard
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)10
Sample Rate Max (KHz)100
Supply Voltage (V)9 - 9, 3 - 5
Temp. Range (°C)-40 to +125°C
Thickness (mm)9
Width (mm)4

Description

The RAA239101 is a low-power Analog Front-End (AFE) IC; combined with a microcontroller, photoelectric emitter/detector(s), horn, and minimal external components, it forms a complete smoke detector.

The IC operates from a 3V to 5V or 9V battery and has an LDO to provide power to a microcontroller. The battery-check feature can be used to signal an alarm when the battery is low.

The RAA239101 provides a driver that can switch between two LEDs to pulse the smoke detection LED emitters with a DAC adjustable current. Two photodiode receiver channels with programmable gain amplification using an ADC allow the detection of smoke by sensing the LED light scattered off of smoke in a detection chamber.