Features
- DC/DC Synchronous rectification type step-down DC/DC Auto PFM mode Battery backup circuit (RAA23014x) Input voltage range: 7V to 28V Output voltage range: 0.8V to 6V Maximum output current: 3A Shutdown current: 1uA (typ.) Switching frequency: 1.1MHz (fixed) Soft start: 2ms (fixed) Integrated power MOSFETs Discharge circuit Internal phase compensator
- Protection circuit Short circuit protection (latch type) Thermal shutdown circuit: 165°C (typ.) Under voltage lockout circuit (recovery type)
- Package 16-pin HTSSOP (RAA23014x) 8-pin HLSOP (RAA23015x)
Description
The RAA23014x and RAA23015x are 1CH step-down DC/DC converter, 7V to 28V input voltage range. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power. The RAA23014x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.
Applied Filters: