| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MBG |
| Lead Count (#): | 13 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 1.25 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 13 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | KOREA |
| Advanced Features | CapSaver, Peak Power |
| Application | Smart Meters |
| Control Mode | DCM |
| Controller / Integrated | Integrated |
| Duty Cycle (Max) (%) | 50 |
| Length (mm) | 9.9 |
| MOQ | 2500 |
| Output Power Max (W) | 12 |
| PWMs (#) | 1 |
| Parametric Category | Flyback & Forward Controllers |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 1.25 |
| Pkg. Type | SOICN |
| Price (USD) | $1.82255 |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 50 - 100 |
| Thickness (mm) | 1.25 |
| Topology Characteristic | Flyback or Forward (two switch) |
| Topology [Rail 1] | Flyback |
| UVLO Falling (V) | 5.5 |
| UVLO Rising (V) | 12 |
| VBIAS (Max) (V) | 18 |
| Width (mm) | 3.9 |
The RAA223181 is an off-line Flyback regulator with a 900V integrated MOSFET, designed for high input voltage and high reliability application of smart meter power supplies and other general isolated power supplies.