Skip to main content
Renesas Electronics Corporation
High-Performance 9-Channel PMIC Supporting DDR Memory, with Built-In Charger and RTC

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LOE
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.95
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA215300A2GNP#HA0)Download

Product Attributes

Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Switch ControlLong Push Button (PWRON) {see datasheet}
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Assembly LocationTHAILAND
Wafer Fab LocationTAIWAN
Advanced FeaturesProgrammable NVM for Power Up/Down Sequencing and Default Output Voltages, DDR VTT_REF, Sleep modes, Spread Spectrum, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger
Battery InterfaceYes, integrated charger
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Function9-ch PMIC
GPIOs (#)6
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.75
Input Voltage Range (V)2.75 - 5.5
Integrated Battery ChargerYes, Coin cell/super-capacitor battery charger
Integrated step-down DC/DC Converter Channels (#)6
LDOs3
Length (mm)8
MOQ1000
Output Current Max (A)5
Outputs (#)9
Package Area (mm²)49
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.95
Pkg. TypeQFN
Price (USD)$6.4526
Processor NameRZ G1E, G2L, V2L, G2LC, G3S, G3E, G3L, G3SE, V2H, V2N
Processor SupplierRenesas
Product TypeMPU
Prog. InterfaceI2C
Qty. per Carrier (#)260
Qty. per Reel (#)0
Qualification LevelStandard
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)0.769 - 1.54
Switching Regulators6
Tape & ReelNo
Thickness (mm)0.95
Total step-down DC/DC converter channels (#)6
USB-Power ManagementNo
VIN Range (V)2.7 - 5.5
Width (mm)8

Description

The RAA215300 is a high-performance, low-cost 9-channel PMIC designed for 32-bit and 64-bit MCU and MPU applications. It supports DDR3, DDR3L, DDR4, and LPDDR4 memory power interfaces. The internally compensated regulators, built-in Real-Time Clock (RTC), 32kHz crystal oscillator, and coin cell battery charger provide a highly integrated, small-footprint power solution ideal for System-on-Module (SoM) applications. The spread spectrum feature and ultrasonic mode provide an effective solution for noise-sensitive RF and audio applications.

For more information or to request documentation, please contact your local Renesas sales representative.