Skip to main content
Renesas Electronics Corporation
150mA Wide Input Range Ultra-Low Quiescent Current Linear Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PFB
Lead Count (#):3
Pkg. Dimensions (mm):2.9 x 0.8 x 1.15
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA2144014GP3#JA0)Download

Product Attributes

Lead Count (#)3
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)3000
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Drop Out Voltage (Typical)1.37V @ 150mA
Enable/ShutdownNo
External BiasNo
Fixed Output Voltage OptionYes
Input Voltage (Max) (V)40
Input Voltage (Min) (V)4.5
Input Voltage Range (V)4.5 - 40
Length (mm)2.9
MOQ3000
O/P Voltage Accuracy (±%)3
Output Current 1 (Max) (A)0.15
Output Voltage (Max) (V)3.39
Output Voltage (Min) (V)3.2
Output Voltage Range (V)2.5 - 12
PORs (#)0
PSRR (db)74
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 0.8 x 1.15
Pkg. TypeSOT23
Price (USD)$0.64719
Qualification LevelStandard
Quiescent Current3.6 µA
Thickness (mm)1.15
Width (mm)0.8

Description

The RAA214401 is a linear regulator that operates with a very wide input voltage range at a fixed output of 3.3V and up to 150mA of output current. With an ultra-low quiescent current, it is suitable for always-on and keep-alive applications. The device operates with a wide input voltage range (4.5V to 40V at 10mA load) with excellent line and load regulation. It has integrated fault protections such as Over-Temperature Shutdown (OTSD) and short-circuit current limit. The output voltage of the device is well regulated across temperature and the entire operating range of the input voltage and load. It is fixed with an internal resistor network between the output pin and ground. The RAA214401 is available in a SOT23 package.