Skip to main content
Renesas Electronics Corporation
15A, 54V Single-Channel DC/DC Step-Down Power Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGQ
Lead Count (#):22
Pkg. Dimensions (mm):13.0 x 19.0 x 5.20
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)22
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryNickel/Palladium/Gold-e4
ConfigurationLoad
Control TypeCurrent Mode
Current SharingNo
Digital BusNo
IQ (Max) (μA)2500
Input Voltage (Max) (V)54
Input Voltage (Min) (V)7
Length (mm)13
MOQ90
Output Current (Max) [Rail 1] (A)15
Output Voltage (Max) (V)42
Output Voltage (Min) (V)0.6
PORYes
Parametric CategoryAnalog-Interface Power Modules
Peak Efficiency (%)97.6
Pitch (mm)1
Pkg. Dimensions (mm)13.0 x 19.0 x 5.20
Pkg. TypeModule
Price (USD)$18.81756
Qualification LevelStandard
SYNCH CapabilityYes
Switching Frequency Range (Typical) (kHz)300 - 2000
Thickness (mm)5.2
Width (mm)19

Description

The RAA210610 power module is a single-channel, synchronous step-down, non-isolated complete power supply, capable of delivering up to 15A of continuous current. Operating from a single 7V to 54V wide input power rail and integrating the controller, power inductor, and MOSFETs, the RAA210610 requires only a few external components to operate and is optimized for space constrained applications. The RAA210610 offers an adjustable output voltage range of 0. 6V to 42V with better than 1. 5% accuracy over line, load, and temperature. It achieves up to 97. 6% efficiency and provides fast transient response and excellent loop stability. The operating frequency can also be synchronized with an external clock signal. The RAA210610 implements a selectable Pulse Skipping Mode (PSM) with Diode Emulation Mode (DEM) to improve light-load efficiency for battery related applications. A programmable soft-start reduces the inrush current from the input supply while a dedicated enable pin and power-good flag allow for easy system power rails sequencing with voltage tracking capability. Input Undervoltage Lockout (UVLO), over-temperature, programmable overcurrent, output overvoltage, and output pre-bias start-up protections ensure safe operations under abnormal operating conditions. The RAA210610 is available in a compact RoHS compliant thermally-enhanced 19mmx13mmx5. 3mm HDA package.