ECCN (US) | 3A991 |
RoHS (R5F2136CANFA#V2) | EnglishJapanese |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | |
HTS (US) |
Temp. Range | -20 to +85°C |
ADC | 10-bit x 12-ch |
Bit Size | 16 |
CPU | R8C |
DAC | 8-bit x 2-ch |
DMA | No |
Data Flash (KB) | 4 |
Ethernet | No |
Family Name | R8C |
LVD or PVD | Yes |
Lead Compliant | Yes |
MOQ | 1 |
Operating Freq (Max) (MHz) | 20 |
Pb (Lead) Free | Yes |
RTC | Yes |
Tape & Reel | No |
Timer | 8-bit x 3-ch, 16-bit x 5-ch |
The R8C/36A Group is supported only for customers who have already adopted these products. The RL78/G14, RL78/G1F Groups are recommended for new designs.
The R8C/36A Group of single-chip MCUs incorporate the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/36A Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.