Skip to main content
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

Pkg. Code PLQP0048KB-A
Lead Count (#) 48
Pkg. Dimensions (mm) 7 x 7 x 1.7

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CAN (ch) 0
DMA No
Ethernet No
Family Name R8C
LVD or PVD No
Lead Count (#) 48
Length (mm) 7
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 7 x 7 x 1.7
Program Memory (KB) 0
RTC No
Width (mm) 7

Description

This Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.

The R8C/34E Group, R8C/34F Group, R8C/34G Group, and R8C/34H Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/34E Group and R8C/34F Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/34G Group and the R8C/34H Group do not have CAN modules. The R8C/34E Group and the R8C/34G Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.