Pkg. Code | PLQP0048KB-A |
Lead Count (#) | 48 |
Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CAN (ch) | 0 |
DMA | No |
Ethernet | No |
Family Name | R8C |
LVD or PVD | No |
Lead Count (#) | 48 |
Length (mm) | 7 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
Program Memory (KB) | 0 |
RTC | No |
Width (mm) | 7 |
This Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.
The R8C/34E Group, R8C/34F Group, R8C/34G Group, and R8C/34H Group of single-chip MCUs incorporate the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/34E Group and R8C/34F Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/34G Group and the R8C/34H Group do not have CAN modules. The R8C/34E Group and the R8C/34G Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.