Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-bit Microcontrollers with R8C CPU Core (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0032GB-A
Lead Count (#):32
Pkg. Dimensions (mm):7x7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

ADC10-bit x 12-ch
Bit Size16
CAN (ch)0
CPUR8C
DMANo
Data Flash (KB)4
EthernetNo
Family NameR8C
LVD or PVDYes
Lead Count (#)32
Length (mm)7
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeNo
Pkg. Dimensions (mm)7x7
Program Memory (KB)8
RAM (KB)0.512
RTCNo
Timer8-bit x 3-ch, 16-bit x 1-ch
Width (mm)7

Description

The R8C/13 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.

This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 32-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed. The data flash ROM (2KB X 2 blocks) is embedded.