| CAD Model: | View CAD Model |
| Pkg. Type: | HWSON |
| Pkg. Code: | pkg_1734 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2 x 2 x 0.8 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0040 |
| Lead Count (#) | 8 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | D/A Converter |
| Icc (Typical) (mA) | 0.5 |
| Io (mA) | 2 |
| Lead Compliant | Yes |
| Length (mm) | 2 |
| MOQ | 5000 |
| Output I/V | V |
| Pkg. Dimensions (mm) | 2 x 2 x 0.8 |
| Pkg. Type | HWSON |
| Remarks | 2.7 to 5.5V Builtin Power On Reset |
| Resolution (bits) | 8 |
| Supply Voltage (V) | 3 - 5 |
| Supply Voltage Vs Range | 3 to 5 |
| Tape & Reel | No |
| Thickness (mm) | 0.8 |
| Width (mm) | 2 |
The R2A20152 is an integrated circuit semiconductor of CMOS structure with 2 channels of built in D/A converters with output buffer operational amplifiers. It is the characteristic improvement version of M62332. The input interface is I²C Bus serial data method, and connects with a microcomputer with minimum wiring. It conforms FAST-MODE of I²C BUS Specifications. The output circuit is composed of buffer operational amplifier with sync and source drive capacity of 1. 0 mA or more, and it operates in the whole voltage range from VCC to ground.