Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Absolute maximum ratings Supply voltage Vcc: 24 V Junction temperature Tj: –40 to +150°C
  • Electrical characteristics UVLO operation start voltage VH: 12 V ± 0.8 V UVLO operation shutdown voltage VL: 9.2 V ± 0.7 V UVLO hysteresis voltage Hysuvl: 2.8 V ± 0.7 V
  • Functions Fixed frequency mode (When Rrt is connected by Vref) Overcurrent protection (2step) Overvoltage protection Thermal shutdown (T.S.D.) Package lineup: Pb-free SOP-8 (JEDEC)

Description

Support is limited to customers who have already adopted these products.

R2A20134ASP is a LED lighting controller IC. Control method is a fixed frequency mode. Error Amp Mode realizes High Power Factor and High Efficiency. And the Peak Current Mode makes it possible to reduce external parts and realize low system cost. The Error amp Mode control output current and the Peak Current Mode control output power.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
R2A20134ASP#W5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOP8#Reel1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?