Skip to main content
Renesas Electronics Corporation
1Mb Advanced LPSRAM (128k word x 8bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(32)
Pkg. Code:pkg_11797
Lead Count (#):32
Pkg. Dimensions (mm):18 x 8 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Access Time (ns)55
Density (Kb)1000
Lead CompliantYes
Lead Count (#)32
Length (mm)18
MOQ1
Memory Capacity (kbit)1000
Memory Density1
Organization128K x 8
Organization (bit)x 8
Organization (kword)128
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 8 x 1.2
Pkg. TypeTSOP(32)
Price (USD)$4.50488
RemarksDual Chip Select (CS1#, CS2)
Replacement Remarkconsolidation of part-names and/or assembly material change
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)8

Description

The R1LV0108E is a low-voltage 1-Mbit static RAM organized as 131, 072-word by 8-bit, fabricated by Renesas' high-performance 0.15µm CMOS and TFT technologies. The R1LV0108E realizes higher density, higher performance, and low-power consumption. The device is suitable for memory applications where simple interfacing, battery operation, and battery backup are the important design objectives. It is packaged in a 32-pin SOP, 32-pin TSOP, and 32-pin sTSOP.