Skip to main content
Renesas Electronics Corporation
256Kb Advanced LPSRAM (32k word x 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_441
Lead Count (#):28
Pkg. Dimensions (mm):18 x 8 x 2.4
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA, TAIWAN
Wafer Fab LocationJAPAN
Access Time (ns)55
Density (Kb)256
Lead CompliantYes
Lead Count (#)28
Length (mm)18
MOQ1000
Memory Capacity (kbit)256
Memory Density0.256
Organization32K x 8
Organization (bit)x 8
Organization (kword)32
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 8 x 2.4
Pkg. TypeSOP
Price (USD)$1.89762
RemarksSingle Chip Select (CS#)
Replacement RemarkAssembly site transfer to serve the objective of stable supply
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)2.4
Width (mm)8

Description

The R1LP5256E is a low-voltage 256-Kbit static RAM organized as 32, 768-word by 8-bit, fabricated by Renesas' high-performance 0.15µm CMOS and TFT technologies. The R1LP5256E realizes higher density, higher performance, and low-power consumption. The device is suitable for memory applications where simple interfacing, battery operation, and battery backup are the important design objectives. It has been packaged in 28-pin SOP and 28-pin TSOP.