Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10176
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.73
Pitch (mm):

Environmental & Export Classifications

RoHS (R1EX24008ASAS0A#S0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

ApplicationConsumer
Clock frequency (kHz)400
Family NameSerial EEPROM
InterfaceI2C bus
Lead CompliantYes
Lead Count (#)8
Length (mm)5
MOQ2500
Memory Capacity (kbit)8
Organization (bit)x 8
Organization (kword)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.73
Pkg. TypeSOP
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Thickness (mm)1.73
Width (mm)4

Description

Support is limited to customers who have already adopted these products.