Pb (Lead) Free | Yes |
RoHS (RY9012A0000GZ00#002) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Pb (Lead) Free | Yes |
Temp. Range | -40 to +70°C |
Country of Assembly | Germany |
Country of Wafer Fabrication | Japan |
Price (USD) | 244.27 |
CPU | Cortex-M3 |
Carrier Type | Tray |
Family Name | R-IN32M3 Module |
Lead Compliant | No |
MOQ | 1 |
Protocol | PROFINET RT, EtheNet/IP, EtherCAT |
Tape & Reel | No |
The R-IN32M3 module comes with all the necessary hardware and software required for industrial Ethernet support, including PROFINET, EtherNet/IPTM and EtherCAT® protocol stack. Software updates can also be used to update protocol specifications, so you can always get products that meet the latest protocol specifications to market quickly.