Skip to main content
Certified Multiprotocol Industrial Ethernet Solution for R-IN32M3

Package Information

Environmental & Export Classifications

Pb (Lead) Free Yes
ECCN (US) 5A002
HTS (US) 8517.62.0090
RoHS (RY9012A0000GZ00#001) EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Pb (Lead) Free Yes
Temp. Range -40 to +70°C
Country of Assembly Germany
Country of Wafer Fabrication Japan
Price (USD) | 1ku 279.79233
Carrier Type Tray
Lead Compliant No
MOQ 30
Tape & Reel No

Description

The R-IN32M3 module comes with all the necessary hardware and software required for industrial Ethernet support, including PROFINET, EtherNet/IPTM and EtherCAT® protocol stack. Software updates can also be used to update protocol specifications, so you can always get products that meet the latest protocol specifications to market quickly.

Get Started