Features
- Three times the CPU performance, six times the graphics performance, and three times the memory bus performance of the previous same-class product, the R-Car M1, and even higher performance characteristics than the existing high-end product, the R-Car H1
- Optimized functions to mid-range automotive information devices to realize software compatibility in the product family
- Offers low-cost software development board to expand development partners
Specifications
- Product No.: R8A7791
- Power supply voltage: 3.3/1.8 V (IO), 1.5/1.35 V (DDR3), 1.03 V (Core)
- CPU core
- Arm® Cortex®-A15 Dual, 1.5 GHz, 10500 DMIPS
- SH-4A core (device option), 780 MHz, 1720 DMIPS
- Cache memory
- Arm® Cortex®-A15 Dual
- L1 Instruction cache: 32 KB
- L1 Operand cache:32 KB
- L2 Cache: 2 MB
- SH-4A core
- Instruction cache: 32 KB
- Operand cache: 32 KB
- Arm® Cortex®-A15 Dual
- External memory
- DDR3-SDRAM
- Maximum operating frequency: 800 MHz
- Data bus width: 32 bits × 2 ch (6.4 GB/s × 2)
- Expansion bus
- Flash ROM and SRAM
- Data bus width: 8 or 16 bits
- PCI Express2.0 (1lane)
- Graphics
- PowerVR SGX544MP2 (3D)
- Renesas graphics processor (2D)
- Video
- Display Out × 2 ch (1 ch: LVDS, 1 ch: RGB888)
- Video Input × 3 ch
- Video codec module (H.264/AVC, MPEG-2/4, VC-1)
- IP conversion module
- JPEG accelerator
- TS Interface × 1 ch
- Video image processing (color conversion, image expansion, reduction, filter processing)
- Distortion compensation module (image renderer) × 1 ch
- Audio
- Audio DSP
- Sampling rate converter × 10 ch
- Serial sound interface × 10 ch
- MOST DTCP
- Storage interfaces
- USB 3.0 Host interface × 1 port (wPHY)
- USB 2.0 Host interface × 2 port (wPHY)
- SD Host interface × 3 ch (SDXC, UHS-I)
- Multimedia card interface × 1 ch
- Serial ATA interface × 2 ch
- In-car network and automotive peripherals
- Media local bus (MLB) Interface × 1 ch (6 pin / 3 pin interface selectable)
- CAN Interface × 2 ch
- IEBus Interface
- GPS baseband module (Galileo, GLONASS) (device option)
- Ethernet controller AVB (IEEE802.1BA, 802.1AS, 802.1Qav and IEEE1722, GMII/MII, without PHY)
- Security
- Crypto engine (AES, DES, Hash, RSA)
- SecureRAM
- Other peripherals
- DMA controller
- LBSC DMAC : 3 ch / SYS-DMAC : 30 ch / RT-DMAC : 3ch / Audio-DMAC : 26 ch / Audio (peripheral)-DMAC : 29 ch
- 32-bit timer × 12 ch
- PWM timer × 7 ch
- I2C bus interface × 9 ch
- Serial communication interface (SCIF) × 18 ch
- Quad serial peripheral interface (QSPI) × 1 ch (for boot)
- Clock-synchronized serial interface (MSIOF) × 3 ch (SPI/IIS)
- Ethernet AVB controller (IEEE802.1BA/802.1AS/802.1Qav/IEEE1722, GMII/MII, without PHY)
- Ethernet controller (IEEE802.3u, RMII, without PHY)
- Interrupt controller (INTC)
- Clock generator (CPG) with built-in PLL
- On-chip debugger interface
- Low power mode
- Dynamic Power Shutdown (CPU core, 3D, IMP)
- AVS and DVFS function
- DDR-SDRAM power supply backup mode
- Package: 831-pin Flip Chip BGA (27 mm × 27 mm)
PowerVR SGX is a registered trademark of Imagination Technologies in the EU and other countries. Arm and Cortex are registered trademarks or trademarks of Arm Limited.
Other product and service names that appear in this press release are trademarks or registered trademarks of their respective owners.
Description
Automotive information devices today integrate IT such as cloud computing with smartphones, and functions for safety such as around-view monitoring with onboard camera to offer drivers higher security, safety, and conformity. As integrated dashboard systems improve and become more and complex, auto makers require higher performance, function, and product quality. This results in higher difficulty in hardware/software development, rising development cost, longer development period, and difficulty in maintaining product quality.
Renesas has introduced a new product, the R-Car M2, designed to address growing integrated dashboard and information device market demands, as well as a new low-cost development tool supporting this new product. In addition, the R-Car Consortium is also expanding with many partners around the world, providing you with more choices for supporting product development and making it easier to resolve development issues.
Applications
- Automotive HMI
- Automotive infotainment
- Integrated dashboard
- Application NotePDF 514 KB Feb 12, 2021AI-generated Summary: The R-Car M2 platform integrates the DA9063 PMIC and DA9210 multiphase step-down converter to efficiently power automotive infotainment systems. The DA9063 supports dynamic voltage control and multiple buck converters and LDOs to optimize power delivery for multi-core processors. The DA9210 provides high current output with four-phase synchronous buck conversion and remote sensing for accuracy. Together, they reduce system cost and size while meeting the power requirements of the R-Car M2 SoC, which features ARM Cortex-A15 dual cores and an SH4A core. The document includes system block diagrams, power-up sequences, and register settings to guide implementation.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 514 KB Feb 12, 2021AI-generated Summary: The R-Car M2 platform integrates the DA9063 PMIC and DA9210 multiphase step-down converter to efficiently power automotive infotainment systems. The DA9063 supports dynamic voltage control and multiple buck converters and LDOs to optimize power delivery for multi-core processors. The DA9210 provides high current output with four-phase synchronous buck conversion and remote sensing for accuracy. Together, they reduce system cost and size while meeting the power requirements of the R-Car M2 SoC, which features ARM Cortex-A15 dual cores and an SH4A core. The document includes system block diagrams, power-up sequences, and register settings to guide implementation.
Application Notes & White Papers (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Partner Boards & Kits
DRAM & Flash Memory Solutions
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Application Specific SWCross platform Cinemo SDK, powering the smart cockpit with infotainment use cases like effortless onboarding, seamless media playback, BYOD, multi-screen, premium streaming, in-car gaming, and immersive entertainment.Provided By: Cinemo GmbH
- HMIHigh-performance, scalable and hardware-independent HMI software toolchain for embedded systems. Enables development of customizable 2D and 3D graphical user interfaces with a designer-centric workflow, WYSIWYG editor, no-coding methodology and AI-assisted Smart Importer. Integrated state machine and automated workflows accelerate development. Scales efficiently from low-end ...Provided By: Candera GmbH
- Application Specific SWAutomotive sound generation middleware that enables sound design and tuning on actual hardware or production-equivalent environments. Sound sources are adjusted and verified in real-time using the target device, reducing gaps between prototyping and mass production. Standardizes sound control in software to ensure consistent behavior across different microcontrollers or ...Provided By: CRI Middleware Co., Ltd.
- AIProvides reliable in-cabin sensing through Driver Monitoring Systems (DMS) and Occupant Monitoring Systems (OMS), backed by a long track record in automotive production. Supports deployment of Automotive Safety Integrity Level (ASIL)-rated software alongside advanced safety and cockpit applications on automotive systems-on-chip (SoCs).Provided By: Smarteye
- Security & SafetyEB tresos delivers a comprehensive product portfolio that forms the core technology for safe, secure, and flexible ECU software based on Classic AUTOSAR and ISO 26262 functional safety. The platform aligns with high-quality development standards, meeting Automotive SPICE Level 2 requirements and supporting stringent fail-safe and security demands ...Provided By: Elektrobit Automotive GmbH
- OS and RTOSClassic AUTOSAR operating system fulfilling both safety and non-safety requirements and suitable for both single and multi-core.Provided By: Elektrobit Automotive GmbH
- Application Specific SWEB Corbos AdaptiveCore, is based on the AUTOSAR adaptive platform standard. It contains hardware-independent adaptive platform functional clusters, the AUTOSAR runtime environment for adaptive applications (ARA), and enhancements made by Elektrobit that are compatible to AUTOSAR adaptive platform standards. It also delivers support for multiple POSIX operating systems, enables ...Provided By: Elektrobit Automotive GmbH
- Application Specific SWEB corbos Link is a groundbreaking communication solution bridging Android/AAOS with AUTOSAR SOME/IP, revolutionizing development for software-defined vehicles (SDV). Traditionally, integrating Android with AUTOSAR has been complex, requiring custom solutions and steep learning curves for developers. These challenges have diverted focus from creating innovative Android ...Provided By: Elektrobit Automotive GmbH
- OS and RTOSEB corbos Linux for Safety Applications is a future-proof, high-performance open-source OS solution tailored for safety-critical automotive software. Designed to meet embedded automotive requirements and enable functional safety up to ASIL B, it supports a wide range of software-defined vehicle functions. With long-term maintenance ...Provided By: Elektrobit Automotive GmbH
- HMIA plugin for Figma developed by Qt. It allows designers to create Figma designs for Graphical User Interfaces (GUIs) and Human-Machine Interfaces (HMIs) that are ready for deployment on the target embedded device. Helps designers to deliver their GUI design vision to the final product with minimal changes and ...Provided By: Qt Group
- Development ToolVector Flash Bootloader provides a universal and compact solution for fast, efficient, and secure ECU reprogramming. The bootloader supports all major automotive bus systems, including CAN, Ethernet, LIN, and FlexRay. Supported hardware platforms include Renesas R-Car, RH850 x1x, RH850 x2x, and RL78 families.Provided By: Vector Informatik GmbH
- Development ToolGreen Hills compilers enable applications to fully utilize hardware capabilities while achieving maximum performance and functional safety. Advanced optimization techniques are used to deliver high execution speed and reduced code size, even under strict memory constraints. Technologies such as CodeFactor™ optimization improve performance and reduce footprint by eliminating redundant ...Provided By: Green Hills Software LLC
- OS and RTOSINTEGRITY is a real‑time operating system built on a microkernel architecture that delivers a software foundation for embedded systems requiring high reliability, strong security, and certified safety. As one of the most widely certified RTOS platforms across safety‑ and security‑critical industries, INTEGRITY sets a benchmark for real‑time ...Provided By: Green Hills Software LLC
- OS and RTOSMICROSAR Adaptive is an advanced and versatile software base layer solution designed to meet the dynamic requirements of modern automotive systems. Ideal for high-performance ECUs such as in-vehicle application servers, ADAS ECUs and infotainment systems, it provides the flexibility and dynamic behavior required for today's automotive applications.Provided By: Vector Informatik GmbH
- OS and RTOSMICROSAR Classic is a comprehensive, real-time-capable embedded base software stack that includes all required hardware abstraction and peripheral drivers. Its modular architecture enables broad applicability across the automotive industry while supporting scalable system designs. MICROSAR Classic supports Renesas R-Car, RH850 x1x, RH850 x2x, and RL78 device families ...Provided By: Vector Informatik GmbH
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application Specific SWCross platform Cinemo SDK, powering the smart cockpit with infotainment use cases like effortless onboarding, seamless media playback, BYOD, multi-screen, premium streaming, in-car gaming, and immersive entertainment.Provided By: Cinemo GmbH
- HMIHigh-performance, scalable and hardware-independent HMI software toolchain for embedded systems. Enables development of customizable 2D and 3D graphical user interfaces with a designer-centric workflow, WYSIWYG editor, no-coding methodology and AI-assisted Smart Importer. Integrated state machine and automated workflows accelerate development. Scales efficiently from low-end ...Provided By: Candera GmbH
- Application Specific SWAutomotive sound generation middleware that enables sound design and tuning on actual hardware or production-equivalent environments. Sound sources are adjusted and verified in real-time using the target device, reducing gaps between prototyping and mass production. Standardizes sound control in software to ensure consistent behavior across different microcontrollers or ...Provided By: CRI Middleware Co., Ltd.
- AIProvides reliable in-cabin sensing through Driver Monitoring Systems (DMS) and Occupant Monitoring Systems (OMS), backed by a long track record in automotive production. Supports deployment of Automotive Safety Integrity Level (ASIL)-rated software alongside advanced safety and cockpit applications on automotive systems-on-chip (SoCs).Provided By: Smarteye
- Security & SafetyEB tresos delivers a comprehensive product portfolio that forms the core technology for safe, secure, and flexible ECU software based on Classic AUTOSAR and ISO 26262 functional safety. The platform aligns with high-quality development standards, meeting Automotive SPICE Level 2 requirements and supporting stringent fail-safe and security demands ...Provided By: Elektrobit Automotive GmbHView More (32)
Partner Solutions (32)
Support Communities
-
R-Car M2
Dear Sir & Madam, Does anyone know the pressure of the R-Car M2 heat sink? Alan
Apr 15, 2019