| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Breakdown Voltage (BV) (kV rms) | 5 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| IFLH (Max) (mA) | 5 |
| IOL/IOH (Peak) (A) | 2.5 |
| Lead Compliant | Yes |
| MOQ | 2000 |
| Tape & Reel | No |
| Target applications | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter |
| VCC-VEE (Max) (V) | 35 |
| tPHL (Max) (μs) | 0.25 |
| tPLH (Max) (μs) | 0.25 |
Support is limited to customers who have already adopted these products.
The PS9305L and PS9305L2 are optically coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9305L and PS9305L2 are designed specifically for high common mode transient immunity (CMR), high output current and high switching speed. The PS9305L and PS9305L2 are suitable for driving IGBTs and MOS FETs.