Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
RoHS (PS9009-Y-AX) | EnglishJapanese |
ECCN (US) | |
HTS (US) |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Country of Assembly | Japan |
Country of Wafer Fabrication | Japan |
Price (USD) | 2.87819 |
Absolute max. rated Power Supply Voltage (V) | 4.5-20 |
Breakdown Voltage (BV) (kV rms) | 5 |
CMTI min. (kV/µs) | 50 |
Carrier Type | Cut Tape |
Channels (#) | 1 |
Creepage Distance (mm) | 8 |
DC IFLH max. (mA) | 3 |
IFHL (Max) (mA) | 3 |
Io (mA) | 25 |
Isolation Voltage (Vrms) | 5000 |
Lead Compliant | Yes |
Logic | Active High |
MOQ | 20 |
Output Type | Totem Pole |
SW PDD max. (ns) | 100 |
SW PWD max. (ns) | 80 |
Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Safety Standard UL (UL1577) | Approved |
Tape & Reel | No |
Target applications | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices |
VCC-VEE (Max) (V) | 25 |
field__pwd_max_ns | 80 |
tPHL (Max) (μs) | 0.2 |
tPHL/tPLH max. (ns) | 200/200 |
tPLH (Max) (μs) | 0.2 |
The PS9009 is optical coupled high-speed, totem pole output (active high output type) isolators containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9009 is specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM (Intelligent Power Module) drive.