Skip to main content
Renesas Electronics Corporation
High Collector to Emitter Voltage 4-PIN Ultra Small Flat-lead Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:FLAT-LEAD
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2.5 x 4.6 x 2.1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-55 to +100°C
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR4500
CTR (Max)%4500
CTR (min)%400
CTR Range (%)400 - 400
Carrier TypeTape & Reel
Channels (#)1
Creepage Distance (mm)4
IC @25 °C (A)0.06
IC max (mA)60
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)2500
Lead CompliantYes
MOQ3500
Pkg. Dimensions (mm)2.5 x 4.6 x 2.1
Pkg. TypeFLAT-LEAD
Price (USD)$1.51855
SW tf Typ. (µs)5
SW tr Typ. (µs)20
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsDC-DC converter, Power supply, PLC, Modem, Communication devices
VCE at CTR (V)2
VCE at CTR (V)2
VCEO (V)350
VCEO max (mA)350
tf (Typical) (µs)5

Description

The PS2933-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in one package for high density mounting applications. An ultra small flat-lead package has been provided which realizes a reduction in mounting area of about 30% compared with the PS28xx series.