Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
DC Input, Single, Tr. Output, High Collector to Emitter Voltage 4-PIN Ultra Small Flat-lead Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR200
CTR (Max)%200
CTR (min)%50
CTR Range (%)50 - 50
Channels (#)1
Creepage Distance (mm)4
I/O TypeDC/Single
IC @25 °C (A)0.03
IC max (mA)30
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2030 Dec
MOQ50
Price (USD)$3.0996
SW tf Typ. (µs)10
SW toff Typ. (µs)50
SW ton Typ. (µs)80
SW tr Typ. (µs)10
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsDC-DC converter, Power supply, PLC, Modem, Communication devices
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)120
VCEO max (mA)120
tf (Typical) (µs)10

Description

The PS2913-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in one package for high density mounting applications. An ultra small flat-lead package has been provided which realizes a reduction in mounting area of about 30% compared with the PS28xx series.