Pkg. Type: | |
Pkg. Code: | |
Lead Count (#): | |
Pkg. Dimensions (mm): | |
Pitch (mm): |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
RoHS (PS2833-1-V-F3-A) | EnglishJapanese |
ECCN (US) | |
HTS (US) |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Country of Assembly | Japan |
Country of Wafer Fabrication | Japan |
Price (USD) | 1.04667 |
Breakdown Voltage (BV) (kV rms) | 2.5 |
Budgetary Price (100u) (USD) | 0.943 |
Budgetary Price (1ku) (USD) | 0.695 |
Budgetary Price (1u) (USD) | 1.32 |
CTR | 4500 |
CTR (Max)% | 4500 |
CTR (min)% | 400 |
CTR Range (%) | 400 - 400 |
Channels (#) | 1 |
Creepage Distance (mm) | 4.5 |
IC @25 °C (A) | 0.06 |
IC max (mA) | 60 |
IF at CTR (mA) | 1 |
IF at CTR (mA) | 1 |
Isolation Voltage (Vrms) | 2500 |
Lead Compliant | Yes |
Longevity | 2031 Dec |
MOQ | 3500 |
SW tf Typ. (µs) | 5 |
SW tr Typ. (µs) | 20 |
Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Safety Standard UL (UL1577) | Approved |
Safety Standard VDE (EN IEC 60747-5-5) | Approved |
Tape & Reel | No |
Target applications | Hybrid IC, Information, Measuring instrument, Modem, Communication devices |
VCE at CTR (V) | 2 |
VCE at CTR (V) | 2 |
VCEO (V) | 350 |
VCEO max (mA) | 350 |
tf (Typical) (µs) | 5 |
The PS2833-1, -4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington -connected phototransistor. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.