RoHS (PS2801-1-F3-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Lead Compliant | Yes |
Longevity | 2030 Dec |
MOQ | 3500 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Price (USD) | 0.92 |
Tape & Reel | No |
Support is limited to customers who have already adopted these products.
The PS2801-1 and PS2801-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SSOP for high density applications. This package has shield effect to cut off ambient light.