Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Operating ambient temperature: 110°C
  • High Isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High current transfer ratio (CTR = 160% TYP.)
  • High-speed switching (tr = 3 μs TYP., tf == 5 μs TYP.)
    • Ordering number of taping product:
    • PS2561DL-1-F3 : 2 000 pcs/reel
    • PS2561DL2-1-E3: 1 000 pcs/reel
  • Pb-Free product
    • Safety standards
    • UL approved: No. E72422
    • CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950)
    • BSI approved: No. 7112/7420
    • SEMKO approved: No. 903238
    • NEMKO approved: No. P09210868
    • DEMKO approved: No. 314999
    • FIMKO approved: No. FI 25119
    • DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

Description

The PS2561D-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561D-1 is in a plastic DIP (Dual In-line Package) and the PS2561DL-1 is lead bending type (Gull-wing) for surface mount. The PS2561DL1-1 is lead bending type for long creepage distance.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) Free
PS2561BL2-1-ANRNDN/AOut of StockPackage1ku | $0.3061Yes
PS2561BL2-1-F3-ANRNDN/AOut of StockPackage1Yes
PS2561BL2-1-V-ANRNDN/AOut of StockPackage1Yes
PS2561BL2-1-V-F3-ANRNDN/AOut of StockPackage1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?