Pkg. Type: | |
Pkg. Code: | |
Lead Count (#): | |
Pkg. Dimensions (mm): | |
Pitch (mm): |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
RoHS (PS2502L-1-F3-A) | EnglishJapanese |
ECCN (US) | |
HTS (US) |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Price (USD) | 0.5137 |
Breakdown Voltage (BV) (kV rms) | 5 |
CTR Range (%) | - |
IC @25 °C (A) | 0.2 |
IF at CTR (mA) | 1 |
Lead Compliant | Yes |
Longevity | 2030 Dec |
MOQ | 2000 |
Tape & Reel | No |
Target applications | Power supply, Telephone, FAX, FA, OA equipment |
VCE at CTR (V) | 2 |
VCEO (V) | 40 |
tf (Typical) (µs) | 100 |
Support is limited to customers who have already adopted these products.
The PS2502-1, -4 and PS2502L-1, -4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. The PS2502-1, -4 are in a plastic DIP (Dual In-line Package) and the PS2502L-1, -4 are lead bending type (Gullwing) for surface mount.