| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CTR | 600 |
| CTR Range (%) | 80 - 80 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| IC @25 °C (A) | 0.05 |
| IF at CTR (mA) | 5 |
| Lead Compliant | Yes |
| MOQ | 20 |
| Price (USD) | $1.15385 |
| Tape & Reel | No |
| Target applications | Power supply, Telephone, FAX, FA, OA equipment |
| VCE at CTR (V) | 5 |
| VCEO (V) | 80 |
| tf (Typical) (µs) | 5 |
Support is limited to customers who have already adopted these products.
The PS2501-1, -4 and PS2501L-1, -4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2501-1, -4 are in a plastic DIP (Dual In-line Package) and the PS2501L-1, -4 are lead bending type (Gullwing) for surface mount.