Overview
Description
The SLG51003V 3-channel high PSRR LDO Power GreenPAK™ programmable mixed-signal matrix contains three compact and customizable low-dropout regulators and is designed for advanced sensor applications and other battery-powered equipment. The device is offered in a small plastic TQFN package for an affordable PCB solution.
The SLG51003V features high PSRR and low noise performance, high peak current capability on all channels, a user pin-selectable I²C slave address, and customizable configurations and controls for advanced scenarios and power sequencing. Easy-to-use free development software via the Go Configure™ Software Hub is also available to provide developers with a fast ramp to high-volume production.
Features
- 3-channel high-performance LDO IC
- Separate input supply and enable for flexible power configurations
- Output current range max 800mA (LDO_LV)
- LDO_LV channel has bypass mode
- High PSRR of 98.5dB at 1kHz and 68dB at 1MHz (LDO_HP)
- Ultra-low output voltage noise of 16µV (LDO_HP)
- Low dropout voltage of 10mV per 100mA of load (LDO_LV)
- Adjustable slew rate and current limit
- Customizable 1.2V to 5V GPIOs/I²C, configurations, controls, and power sequencer
- GreenPAK™ Combo Function and Delay Macrocell resources
- 300nA shutdown mode IQ
- Package: 14-pin TQFN (2.0mm x 2.2mm x 0.55mm)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.02 MB | |
Application Note | PDF 1.25 MB | |
Application Note | PDF 1.06 MB | |
Brochure | PDF 4.42 MB 日本語 , 简体中文 | |
Brochure | PDF 12.71 MB 日本語 | |
Application Note | PDF 851 KB | |
Application Note | PDF 1.74 MB | |
Application Note | PDF 804 KB | |
Application Note | PDF 599 KB | |
9 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Sample Code
Boards & Kits
SLG51003V Power GreenPAK Evaluation Board
The SLG51003V evaluation board (EVB) provides programming, emulation, and testing functions for the SLG51003V 3-channel high PSRR LDO Power GreenPAK™ programmable mixed-signal matrix. Working in pair with the Go Configure™ Software Hub it can be used as:
- A standalone board
- With the GreenPAK Serial...
Power GreenPAK Development Motherboard
The Power GreenPAK™ Development Motherboard provides programming, emulation, and testing functions for the Power GreenPAK family of integrated circuits. This development motherboard is intended to work alongside the Go Configure™ Software Hub.
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
The SLG51003 brings cutting-edge power management technology to the broader market with its extremely high PSRR, low noise LDOs in a compact package. It integrates three channels, other GreenPAK resources, and is highly configurable directly by users.
News & Blog Posts
Blog Post
Oct 17, 2024
|