Overview
Description
The SLG46117 combines the functionality and versatility of a programmable mixed-signal matrix with the capabilities of Renesas' Copper-based Field-Effect Transistor (CuFET) technology. Capable of integrating a number of common discrete ICs and passive components into a single device, the GreenPAK family’s SLG46117 enables high power switching with a soft-start 1.25A P-Channel MOSFET with slew rate control and integrated discharge resistor.
Features
- Logic and Mixed Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range -40 °C to 85 °C
- Soft-Start 1.25A P-FET Power Switch with discharge
- Pb-Free/Halogen-Free/RoHS compliant
- Macrocells Overview
- Two Analog Comparators (ACMP)
- Voltage References (Vref)
- Four Combinatorial Look-Up Tables (LUTs)
- Two 2-bit LUTs
- Two 3-bit LUTs
- Seven Combination Function Macrocell
- Two Selectable DFF/Latch or 2-bit LUTs
- Two Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- Pipe Delay – 8 stage/2 output
- One Selectable Counter/Delay or 4-bit LUT
- One Programmable Delay/Deglitch Filter
- Three Counter/Delay Generators (CNT/DLY)
- Three 8-bit counter/delays with external clock/reset
- Four D Flip-Flop/Latches (DFF) (Part of Combination Function Macrocell)
- Pipe Delay – 8 stage/2 output (Part of Combination Function Macrocell)
- Trimmed RC Oscillator (RC OSC)
- Power-On Reset (POR)
- One Bandgap
- Soft-Start P-FET Power Switch
- Power Switch IDS: 1.25A
- Slew Rate Control
- VIN: 1.5V to 5.5V
- Integrated Discharge Resistor
- Low RDSON
- 28.5mΩ at 5.0V
- 36.4mΩ at 3.3V
- 44.3mΩ at 2.5V
- 60.8mΩ at 1.8V
- 77.6mΩ at 1.5V
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.37 MB | |
Brochure | PDF 12.71 MB 日本語 | |
Device Errata | PDF 1.03 MB | |
Application Note | PDF 363 KB | |
Application Note | PDF 255 KB | |
5 items
|
Design & Development
Boards & Kits
GreenPAK SLG46117 Development Kit with Socket Adapter
The SLG46117V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46117V-SKT kit includes the SLG4SA14-16x25 socket adapter and 50 SLG46117V GreenPAK programmable mixed-signal matrix IC samples.
Used...
GreenPAK SLG46117 20-Pin DIP Prototyping Board
The SLG46117V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
RZ/N2L Industrial Network SoM Kit
YCONNECT-IT-RZN2L is a compact development kit for evaluating applications using Industrial Ethernet communication with the RZ/N2L MPU. It contains two pre-assembled boards called "Stamp Module" and "Carrier Board".
The kit provides EtherCAT, EtherNet/IP and Modbus sample software. With the...
Test this Board Remotely
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: