Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Advantages of the GreenPAK Product Family

Benefits

GreenPAK benefits go beyond the integration of discrete and passive components into a single customized IC solution. Overall design improvements include, but are not limited to:

  • Lower design costs
  • Reduced power consumption
  • Improved thermal performance
  • Decreased probability of failure
  • Unique custom part number
  • No production programming cost
  • Shrink PCB footprint
  • Enhanced design security
  • Lower noise performance
  • Quick and adaptable design changes
  • No coding – No software development cost
  • Custom datasheet

Low Cost & Short Lead Time

Image
Affordability

GreenPAK offers an outstanding level of affordability, with a price point well under $1.

Image
Time Icon

The short lead time allows you to go from concept to production-ready design in less than 10 weeks.

Design Steps are Fast

Intuitive Easy-to-Use Software

The Go Configure™ Software Hub provides a user-friendly GUI interface that simplifies the circuit design process, allowing designers to create custom zero code projects quickly and efficiently.

Predefined Macrocells

Each GreenPAK device offers a unique makeup of predefined macrocells, such as LUTs, flip-flops, oscillators, and more that can be easily configured. This reduces the time required for designing and implementing complex functions.

Image
Go Configure Software Hub

 

Multiple Functions & Features in One IC

With many functions and features that can be combined into one GreenPAK IC design there are many possibilities. Functions include combinatorial logic, voltage regulation, load control, sequential operations, and more, into a single custom circuit, simplifying your design process and maximizing efficiency.

Type Title Date
Brochure PDF 4.42 MB 日本語 , 简体中文
Manual - Development Tools PDF 77.83 MB 日本語 , 简体中文
The GreenPAK Cookbook is a design guide for Renesas' GreenPAK Configurable Mixed-Signal ICs that explains how to use GreenPAK's building blocks (comparators, oscillators, sequencers) to create real-world solutions like power sequencing, motor control, and system resets. The guide includes practical techniques, downloadable design files, and over 250 application notes to help engineers integrate customizable logic, analog, and power functions into small, low-power devices.
2 items