Overview
Description
The SLG59M301V is an 8.5mΩ 4A single-channel load switch that can switch 0.85V to 5.5V power rails. The product is packaged in an ultra-small 1.5mm x 2.0mm package.
Features
- Optimized for smartphone and notebook/tablet PC applications
- 8.5mΩ RDSON while supporting 4.0A
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 0.85V ≤ VD ≤ VDD
- Output voltage slew-rate control by an external capacitor
- Overcurrent and over-temperature protection
- Output discharge circuitry
- Sleep mode current (IDDOFF) in low µA range
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 455 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 1.27 MB | |
Application Note | ZIP 1.28 MB 日本語 | |
Application Note | PDF 299 KB 简体中文 | |
6 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M301V-EVB
Active
SLG59M301V Evaluation Board
The SLG59M301V-EVB board evaluates the SLG59M301V GreenFET, Single N-Channel, Load Switch.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Recommended Documents:
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Introduction to Ultra Low RDSon Load Switches
Video List