Skip to main content

Features

  • Optimized for all high-side power-rail control applications in adapter-powered devices, set-top boxes, tablet PCs, hard-disk and solid-state drives, and PCI/PCIe cards
  • 4mΩ RDSON
  • Maximum continuous FET current: 4A
  • Supply voltage: 2.5V ≤ VDD ≤ 5.5V
  • Wide input voltage range: 0.8V ≤ VIN ≤ VDD
  • Capacitor-adjustable VOUT slew-rate control
  • Two-stage overcurrent protection:
    • Fixed-threshold, 8A active current limit
    • Fixed 0.5A short-circuit current limit
  • Thermal shutdown protection

Description

Operating from a 2.5V to 5.5V power supply and fully specified over the -40 °C to 85 °C temperature range, the SLG59M1709V is a high-performance 4mΩ, 4A single-channel nFET load switch with adjustable inrush current control which is achieved by adjusting the VOUT slew rate with an external capacitor. Using a proprietary MOSFET design, the SLG59M1709V achieves a stable 4mΩ RDSON across a wide input/supply voltage range. Incorporating two-stage current protection as well as thermal protection, the SLG59M1709V is designed for all 0.8V to 5.5V power rail applications. Using Renesas' proprietary CuFET™ technology for high-current operation, the SLG59M1709V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.6mm x 2.5mm STQFN package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.8
VIN Channel 1 max. (V)5.5
RDSON (Typ) Channel 1 (mΩ)4
IDS Channel 1 (A)4
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitNo
Undervoltage ProtectionYes
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 18 - 8
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN-161.6 x 2.5 mm160.4

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Applied Filters: