Overview

Description

The SLG59M1563V is a 22.5 mΩ 2.5 A single‑channel load switch that is able to switch 1 to 5.5 V power rails. The product is packaged in an ultra‑small 1.0 mm x 1.6 mm package.

Features

  • Optimized for high-current point‑of‑load applications
  • Power supply: 1.5V ≤ VDD ≤ 5.5 V
  • Input voltage range: 1.0 V ≤ VD ≤ VDD
  • 22.5 mΩ RDSON while supporting 2.5 A

Comparison

Applications

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Documentation

Type Title Date
Datasheet PDF 363 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 911 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models