Skip to main content
Renesas Electronics Corporation

Features

  • HOT SWAP Single Power Distribution Control (ISL6115 for +12V, ISL6116 for +5V, ISL6117 for +3.3V and ISL6120 for +2.5V)
  • Overcurrent Fault Isolation
  • Programmable Current Regulation Level
  • Programmable Current Regulation Time to Latch-Off
  • Rail-to-Rail Common Mode Input Voltage Range (ISL6115)
  • Internal Charge Pump Allows the Use of N-Channel MOSFET for +12V Control (ISL6115)
  • Undervoltage and Overcurrent Latch Indicators
  • Adjustable Turn-On Ramp
  • Protection During Turn-On
  • Two Levels of Overcurrent Detection Provide Fast Response to Varying Fault Conditions
  • 1µs Response Time to Dead Short
  • Pb-Free Available (RoHS Compliant)

Description

This family of fully featured hot swap power controllers targets applications in the +2. 5V to +12V range. The ISL6115 is for +12V control, the ISL6116 for +5V, the ISL6117 for +3. 3V and the ISL6120 for +2. 5V control applications. Each has a hard wired undervoltage (UV) monitoring and reporting threshold level approximately 80% of the aforementioned voltage. The ISL6115 has an integrated charge pump allowing control of up to +16V rails using an external N-Channel MOSFET whereas the other devices utilize the +12V bias voltage to fully enhance the N-Channel pass FET. All ICs feature programmable overcurrent (OC) detection, current regulation (CR) with time delay to latch-off and soft-start. The current regulation level is set by 2 external resistors; RISET sets the CR Vth and the other is a low ohmic sense element across, which the CR Vth is developed. The CR duration is set by an external capacitor on the CTIM pin, which is charged with a 20µA current once the CR Vth level is reached. If the voltage on the CTIM capacitor reaches 1. 9V the IC then quickly pulls down the GATE output latching off the pass FET. This family although designed for high side switch control the ISL6116, ISL6117, ISL6120 can also be used in a low side configuration for control of much higher voltage potentials.

Parameters

AttributesValue
Outputs (#)1
Internal / External FETExt
VBIAS (Min) (V)12
VBIAS (Max) (V)12
Controlled Voltages (V)12 - 12
Regulation or Latch-Off for OvercurrentCurrent Regulation
Adjustable or Fixed OC VTHAdjustable
Adjustable Gate RampYes
Advanced Fault ProtectionYes
ReportingPGOOD + Fault Off
System Management: System Resets, Power Indicators, Fault DetectionYes
UV/OV FeatureUV Lockout
Bias Voltage Range (V)12 - 12
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Power Distribution Control
  • Hot Plug Components and Circuit

Applied Filters: