Overview
Description
The RAA271084 Automotive Safety Integrity Level D (ASIL D) and RAA271084-B (ASIL B) are general-purpose Power Management Integrated Circuits (PMICs) with a high-voltage front-end, optimized for MCU power in automotive applications. They feature a high-voltage buck/boost controller, a low-voltage synchronous buck controller, and five linear regulators (LDOs), two of which can operate as trackers.
The RAA271084 supports ASIL D system safety goals, while the RAA271084-B supports ASIL B. Both include key safety features such as voltage monitoring, temperature monitors, watchdog timer, reset generator, and a safety-control state machine.
Available in 48-lead SCQFN and LQFP-EP packages (RAA271084) and SCQFN (RAA271084-B), both devices are AEC-Q100 Grade 1 qualified for -40°C to 125°C operation. These products are intended for ISO 26262-compliant applications, though safety analysis and assessment are ongoing and subject to change.
Features
- Input range: 2.7V to 42V, supporting cold crank
- Integrated power management:
- Buck-Boost DC/DC1 5.7V
- Buck DC/DC2 resistor programmable
- Five linear regulators (LDOs), with configurable options for tracking and protection
- Low IQ modes:
- Power-off standby mode: 16μA
- DeepSTOP mode: 160μA
- EOT (Engine Off Timer) mode: 25μA
- Switching frequency: Selectable or fixed options with spread spectrum clocking
- Robust design:
- High-current FET drivers
- Watchdog options (QA or SPI-based)
- MCU error handling and reset features
- AEC-Q100 qualified (Grade 1)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.13 MB | |
Brochure | PDF 10.73 MB | |
Application Note | PDF 560 KB | |
List | ZIP 4.54 MB | |
Application Note | PDF 403 KB | |
List | ZIP 3.93 MB | |
Application Note | PDF 550 KB | |
Manual - Software | PDF 640 KB | |
8 items
|
Design & Development
Software & Tools
Boards & Kits
Evaluation Board for RAA271084 Scalable ASIL D Microcontroller PMIC
The RTKA271084DE0000BU evaluates the performance of the RAA271084 automotive PMIC, which features a high-voltage primary buck/boost controller, a low-voltage synchronous buck controller, and five low-dropout linear regulators (LDOs), two of which can be used as trackers. The evaluation board is...
RH850/U2B10 Target Board with Power Management IC RAA271084 (ASIL D)
The RH850/U2B10 and Power Management IC Target Board serves as an evaluation board with Arduino form factor. The circuit shows a possible implementation of the RH850/U2B10 MCU and an RAA271084 power management IC.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
The RAA271084 is a PMIC designed to serve as the power supply, supervisor, and safety companion for RH850 MCUs, supporting safety goals up to Automotive Safety Integrity Level D (ASIL D).
Related Resources