Features
- ±1.8% VOUT accuracy guaranteed over line, load and TJ = -40°C to +125°C
- Very low 130mV dropout voltage at VOUT = 2.5V
- Stable with a 4.7µF output ceramic capacitor
- Very fast transient response
- Programmable output soft-start time
- Excellent PSRR over wide frequency range
- Current limit protection
- Thermal shutdown function
- Available in an 8 Ld DFN package
- Pb-free (RoHS compliant)
Description
The ISL80510 is a single output Low Dropout voltage regulator (LDO) capable of sourcing up to 1A output current. This LDO operates from input voltages of 2. 2V to 6V. The output voltage of ISL80510 can be programmed from 0. 8V to 5. 5V. A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. This CMOS LDO consumes significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. State-of-the-art internal compensation achieves a very fast load transient response and excellent PSRR. The ISL80510 provides an output accuracy of ±1. 8% VOUT accuracy over all load, line and temperature variation (TJ = -40°C to +125°C). An external capacitor on the soft-start pin provides an adjustable soft starting of the output voltage ramp to control the inrush current. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode.
Parameters
| Attributes | Value |
|---|---|
| Input Voltage (Min) (V) | 2.2 |
| Input Voltage (Max) (V) | 6 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage (Max) (V) | 5.5 |
| Output Current 1 (Max) (A) | 1 |
| Drop Out Voltage (Typical) | 130 @ 1A |
| Fixed Output Voltage Option | No |
| PSRR (db) | 58 |
| Quiescent Current | 2200 µA |
| Noise (100Hz to 100kHz) (μVrms) | 75 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| DFN | 3.0 x 3.0 x 0.90 | 8 | 0.7 |
Application Block Diagrams
| Turntable System This turntable system features a low-power MCU and RIAA preamp for precise motor and audio control. | |
| Wi-Fi-Connected Switch Mode Power Supply (SMPS) Wi-Fi and Bluetooth Low Energy SMPS enables ultra-low or zero standby power for efficient smart home devices. | |
| Smart Pet Feeder Smart pet feeders ensure timely meals with portion control, remote monitoring, and advanced scheduling features. | |
| Scalable SMARC 2.1 Gateway SoM with RISC-V MPU The scalable SMARC 2.1 SoM design for IIoT gateways with low power consumption, strong connectivity, and flexibility. | |
| RTOS-Based RZ/A3UL HMI SMARC SoM SOM with optimized power for low-power and real-time HMI control in smart buildings. | |
| Automated Optical Inspection (AOI) Powerful MPU with DRP-AI and Wi-Fi 6 support for high-speed, low-latency AOI systems. | |
| Digital Illuminometer Digital handheld lux meter with a light sensor, OLED, touch keypad, and USB‑charged MCU. | |
| Full-Function HMI with 4K Video Support High-performance HMI design delivers seamless 4K video, advanced graphics, and reliable connectivity. |
Applied Filters: