Features
- Patented gate-sensed adaptive dead time control provides shoot-through protection and minimized dead time
- Unique tri-level PWM input for integration with Renesas multiphase controllers (for example, ISL78225 and ISL78226)
- 3A sourcing and 4A sinking output current
- On-chip 3Ω bootstrap FET switch
- Programmable dead time delay with single resistor
- Tri-level PWM input
- Separate source/sink pins at driver outputs
- Bootstrap and VDD Undervoltage Lockout (UVLO)
- Wide supply range: 8V to 18V
- Bootstrap supply maximum voltage: 100V
- Maximum phase voltage: 86V
- Minimum phase voltage: -10V
Description
The ISL78424, ISL78434, and ISL78444 are Automotive Grade (AEC-Q100 Grade 1) high voltage, high frequency, half-bridge NMOS FET drivers for driving the gates of up to 70V half-bridge topologies.
The family of half-bridge drivers features 3A sourcing, 4A sinking peak gate drive current. The ISL78424 and ISL78444 feature a single tri-level PWM input for controlling both gate drivers. The ISL78434 has dual independent inputs for controlling the high-side and low-side drivers separately. The ISL78424 and ISL78434 have independent sourcing and sinking pins for each gate driver, and the ISL78444 has a single combined sourcing/sinking output for each gate driver.
Strong gate drive strength and the Adaptive Dead Time (ADT) feature allow this family of drivers to switch high voltage, low rDS(ON) power FETs in half-bridge topologies at high operating frequencies while providing shoot-through protection and minimizing dead time switching losses.
The ISL78424, ISL78434, and ISL78444 are offered in a 14 Ld HTSSOP package that complies with 100V conductor spacing per IPC-2221B. The ISL78444 is pin compatible with the ISL78420. All devices are specified across a wide ambient temperature range of -40°C to +140°C.
Parameters
Attributes | Value |
---|---|
Bootstrap Supply Voltage (Max) (V) | 100 |
VBIAS (Max) (V) | 18 |
Peak Pull-up Current (A) | 3 |
Peak Pull-down Current (A) | 4 |
Turn-On Prop Delay (ns) | 45 |
Turn-Off Prop Delay (ns) | 45 |
Rise Time (μs) | 10 |
Fall Time | 0.01 |
Temp. Range (°C) | -40 to +105°C, -40 to +125°C |
Input Logic Level | Tri-Level |
Qualification Level | Automotive |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
TSSOP-EP | 5.0 x 4.4 x 0.00 | 14 | 0.7 |
Application Block Diagrams
|
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
|
|
48V/3kW Motor Control for 2/3 Wheelers
The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL-B safety.
|
|
12V Motor Controller
Compact 12V BLDC motor controller with FOC or trapezoidal control for fast, efficient development.
|
|
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
|
|
Vehicle Window Control with Anti-Pinch Safety
Vehicle window control design with MCU integration ensures safety, anti-pinch, smooth operation, and comfort.
|
|
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.
|
|
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control
Inverter for 2/3 wheelers using automotive MCUs and analog products, designed for motor control.
|
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
Renesas' 48V Auxiliary Inverter Solution is a complete 48V motor control design using an RH850 microcontroller, power management ICs, and an inductive position sensor. It incorporates 12V/48V dual-domain concept with domain isolation, and is a proof-of-concept covering the recommendations of VDA320.