Overview
Description
The RAA306012 Renesas Solution Starter Kit (RTK0EM00F0S00020BJ) is used to evaluate a BLDC motor system using the RAA306012 3-phase smart gate driver and RX13T and RL78/G1F microcontrollers (MCUs). It consists of an evaluation board with the RAA306012 mounted, a control board with the RX13T 32-bit MCU, a control board with RL78/G1F multifunctional MCU, a small 24V motor, and a connecting cable.
The RX13T and RL78/G1F control boards are initially equipped with sample code. The RX13T board is written with the sensorless vector control firmware (FW), and the RL78/G1F board is written with the 120-degree conducting control using Hall sensors FW. When using the RX13T board, basic evaluation of motor control by sensorless vector control is possible simply by connecting a 24VDC power supply and the attached motor. The MCUs' operating voltages are selectable 3.3V or 5V. In addition, it is possible to connect and evaluate a motor and MOSFET prepared by the user.
BLDC motors have different control requirements than standard brush motors. Refer to our BLDC Motor Control Algorithms page for additional information and guidelines.
Related Products:
- RAJ306101: RAA306012 + RX13T
- RAJ306102: RAA306012 + RL78/G1F
Features
- Easy to start motor control evaluation with the RAA306012
- The reference firmware is written to the control board of the set. By connecting the attached small motor to the board and supplying power, evaluation can be started immediately.
- Board with high expandability and operability (160mm × 210mm)
- The board is easy to operate, and switches, potentiometers, LEDs, and thermistors are mounted; their functions can be used by using the user program.
- Connectable to the external MOSFET board
- By setting the selection resistors, it is possible to select a mounted MOSFET and an external MOSFET
- Various sample code is available for basic motor drive
- Sample code of basic control required for BLDC motor control can be downloaded from the website
- Sensorless vector control
- Sensorless 120-degree conducting control
- 120-degree conducting control using Hall sensors
- Sample code of basic control required for BLDC motor control can be downloaded from the website
- Renesas Motor Workbench support (PC tool for waveform display)
- Renesas Motor Workbench is a tool for monitoring and changing global variables in operation from a PC.
Applications
Design & Development
Software & Tools
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Toolchains=CC-RX|V3.05.00]
ZIP
4.14 MB
日本語
Application:
Consumer Electronics, Industrial, Medical & Healthcare, Renewable Energy & Grid
Compiler:
CC-RX
Function:
Evaluation Kit, Starter Kit
IDE:
CS+ for CC, e2 studio
|
|
Sample Code |
[Toolchains=CC-RX|V3.05.00]
ZIP
4.75 MB
日本語
Application:
Consumer Electronics, Industrial, Medical & Healthcare, Renewable Energy & Grid
Compiler:
CC-RX
Function:
Evaluation Kit, Starter Kit
IDE:
CS+ for CC, e2 studio
|
|
Sample Code |
[Toolchains=CC-RL|V1.12.00]
ZIP
9.48 MB
日本語
Application:
Consumer Electronics, Industrial, Medical & Healthcare, Renewable Energy & Grid
Compiler:
CC-RL
Function:
Evaluation Kit, Starter Kit
IDE:
CS+ for CC, e2 studio
|
|
3 items
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
