Overview
Description
The ISL6269AEVAL2Z evaluation board is used to demonstrate the performance of the ISL6269A single-phase synchronous buck PWM controller featuring Renesas' Robust Ripple Regulator (R3™) technology. The ISL6269AEVAL2Z is shipped with the ISL6269A controller installed. An on-board dynamic-load generator is included for evaluating the transient-load response that applies a 2.5ms pulse of 250mΩ across VOUT and GND every 30ms.
The ISL6269A IC delivers truly superior dynamic response to input voltage and output load transients. Integrated MOSFET drivers and a bootstrap diode result in fewer components and a smaller implementation area.
Features
- High performance R3 Technology
- Fast transient response
- ±1% regulation accuracy: -10 °C to +100 °C and -40 °C to +100 °C
- Wide input voltage range: +5.0V to +25.0V
- Output voltage range: +0.6V to +3.3V
- Wide output load range: 0A to 25A
- Selectable diode emulation mode for increased light load efficiency
- Programmable PWM frequency: 200kHz to 600kHz
- Prebiased output start-up capability
- Integrated MOSFET drivers and bootstrap diode
- Internal digital soft-start
- Power-good (PGOOD) monitor
- Fault protection
- Pb-free (RoHS compliant)
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.07 MB | |
Datasheet | PDF 793 KB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Models
Product Options
Applied Filters: